How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE1: | 0.63 |
| T: | 1.688 | AE2: | 0.34 |
| F: | 5 | AK: | 8.5 |
| D: | 4.44 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| LQ1: | 7.21 in | C: | 11.38 in |
| BF: | 0.53 | AG: | 8.5 |
| G: | 2.5 | AD: | 7.53 |
| B: | 10.25 | BE1: | 0.5 in |
| RQ: | 6.68 in | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.063 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 1640 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

