How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | RQ: | 6.68 in |
| AD: | 7.53 | I: | 6.1 in |
| BF: | 0.53 | G: | 2.5 |
| AK: | 8.5 | BD: | 9 |
| C: | 11.38 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| D: | 4.44 | AG: | 8.5 |
| AE1: | 0.63 | V: | 2.75 in |
| AE2: | 0.34 | T: | 1.688 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 233.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1640 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

