How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| C: | 11.38 in | AG: | 8.5 |
| V: | 2.75 in | AK: | 8.5 |
| F: | 5 | AJ: | 7.25 |
| RQ: | 6.68 in | AD: | 7.53 |
| T: | 1.688 | AE2: | 0.34 |
| D: | 4.44 | BD: | 9 |
| AE1: | 0.63 | G: | 2.5 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Bore Code: | 27 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 233.3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 14.063 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

