How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | F: | 5 |
| D: | 4.44 | AK: | 4.5 |
| C: | 11.38 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| T: | 1.688 | G: | 2.5 |
| AE1: | 0.63 | B: | 10.25 |
| AE2: | 0.34 | AG: | 8.5 |
| AD: | 7.53 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 2.75 in | LQ: | 6.45 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ242 | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 1640 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.063 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

