How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AJ: | 5.88 |
| AE2: | 0.34 | T: | 1.75 |
| V: | 2.75 in | G: | 2.5 |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| D: | 4.44 | AG: | 8.5 |
| F: | 5 | AK: | 4.5 |
| RQ: | 6.04 in | B: | 10.25 |
| BF: | 0.41 | C: | 11.38 in |
| I: | 6.1 in | AD: | 7.53 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 1640 |
| Output RPM: | 233.3 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 14.063 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

