How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 7.53 |
| AE2: | 0.34 | AG: | 8.5 |
| D: | 4.44 | B: | 10.25 |
| BE1: | 0.5 in | F: | 5 |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 7.77 in | V: | 2.75 in |
| I: | 6.1 in | G: | 2.5 |
| T: | 1.75 | RQ: | 7.24 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AE1: | 0.63 |
Technical Specifications
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.063 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1640 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

