How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | B: | 10.25 |
| BF: | 0.41 | C: | 11.38 in |
| V: | 2.75 in | LQ: | 6.45 in |
| D: | 4.44 | BD: | 5.88 |
| AE2: | 0.34 | G: | 2.5 |
| AK: | 4.5 | AD: | 7.53 |
| F: | 5 | I: | 6.1 in |
| AG: | 8.5 | RQ: | 6.04 in |
| T: | 1.75 | AE1: | 0.63 |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Bore Code: | 28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ242 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.063 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

