How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 6.68 in |
| C: | 11.38 in | AJ: | 7.25 |
| D: | 4.44 | BE1: | 0.5 in |
| LQ1: | 7.21 in | I: | 6.1 in |
| AD: | 7.53 | G: | 2.5 |
| F: | 5 | T: | 1.875 |
| B: | 10.25 | AE2: | 0.34 |
| AE1: | 0.63 | BD: | 9 |
| AG: | 8.5 | V: | 2.75 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Assembly: | HMQ-1 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 30 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

