Grove Gear HMQ242-7.5-1-1.875-210TC-L1
Part #:HMQ242-7.5-1-1.875-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | C: | 11.38 in |
| LQ1: | 7.21 in | AE1: | 0.63 |
| AE2: | 0.34 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | B: | 10.25 |
| BF: | 0.53 | AG: | 8.5 |
| AD: | 7.53 | AK: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
| G: | 2.5 | F: | 5 |
| RQ: | 6.68 in | T: | 1.875 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1640 | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.063 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

