Grove Gear HMQ242-7.5-1-1.875-210TC-L2
Part #:HMQ242-7.5-1-1.875-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | C: | 11.38 in |
| BE1: | 0.5 in | D: | 4.44 |
| AE1: | 0.63 | BD: | 9 |
| G: | 2.5 | T: | 1.875 |
| AD: | 7.53 | RQ: | 6.68 in |
| AJ: | 7.25 | AE2: | 0.34 |
| AK: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| F: | 5 | AG: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 233.3 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1640 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.063 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 7.5:1 |
| Bore Code: | 30 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

