Grove Gear HMQ242-7.5-1-1.875-250TC
Part #:HMQ242-7.5-1-1.875-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.34 |
| AE1: | 0.63 | BE1: | 0.5 in |
| I: | 6.1 in | F: | 5 |
| B: | 10.25 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| D: | 4.44 | G: | 2.5 |
| V: | 2.75 in | C: | 11.38 in |
| T: | 1.875 | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| LQ1: | 7.77 in | RQ: | 7.24 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 1640 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 14.063 | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ242 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

