How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | RQ: | 6.04 in |
| AG: | 8.5 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | F: | 5 |
| BD: | 5.88 | G: | 2.5 |
| I: | 6.1 in | BE: | 0.38 in |
| AE2: | 0.34 | C: | 11.38 in |
| AK: | 4.5 | V: | 2.75 in |
| LQ: | 6.45 in | T: | 1.875 |
| BF: | 0.41 | AD: | 7.53 |
| D: | 4.44 | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.875 in |
| Model Code: | HMQ242 | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 1640 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.063 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

