How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AG: | 8.5 |
| RQ: | 6.04 in | AK: | 4.5 |
| I: | 6.1 in | T: | 1.875 |
| BE: | 0.38 in | AE1: | 0.63 |
| V: | 2.75 in | C: | 11.38 in |
| F: | 5 | AJ: | 5.88 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AD: | 7.53 |
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.44 | AE2: | 0.34 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 1640 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

