How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AD: | 7.53 |
| LQ1: | 7.21 in | C: | 11.38 in |
| F: | 5 | B: | 10.25 |
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.44 | G: | 2.5 |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.34 | T: | 1.938 |
| I: | 6.1 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| RQ: | 6.68 in | AG: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 1640 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Assembly: | HMQ-1 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.063 | Output Shaft: | Hollow Bore |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

