How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| C: | 11.38 in | BF: | 0.53 |
| B: | 10.25 | BD: | 9 |
| AE2: | 0.34 | I: | 6.1 in |
| V: | 2.75 in | G: | 2.5 |
| RQ: | 6.68 in | AD: | 7.53 |
| T: | 1.938 | D: | 4.44 |
| AE1: | 0.63 | F: | 5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 7.5:1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1640 |
| Motor Frame Size: | 180TC | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.063 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

