How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | BF: | 0.53 |
| AK: | 8.5 | D: | 4.44 |
| BE1: | 0.5 in | AE2: | 0.34 |
| LQ1: | 7.21 in | V: | 2.75 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | AG: | 8.5 |
| AJ: | 7.25 | F: | 5 |
| RQ: | 6.68 in | T: | 1.938 |
| I: | 6.1 in | BD: | 9 |
| AE1: | 0.63 | AD: | 7.53 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 14.063 | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1640 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

