How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | D: | 4.44 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.938 | LQ1: | 7.21 in |
| B: | 10.25 | I: | 6.1 in |
| F: | 5 | AE1: | 0.63 |
| AD: | 7.53 | AE2: | 0.34 |
| RQ: | 6.68 in | AK: | 8.5 |
| V: | 2.75 in | AJ: | 7.25 |
| BD: | 9 | AG: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 1640 | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

