How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BE: | 0.38 in |
| AE1: | 0.63 | AG: | 8.5 |
| AJ: | 5.88 | T: | 1.938 |
| C: | 11.38 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| V: | 2.75 in | RQ: | 6.04 in |
| I: | 6.1 in | AD: | 7.53 |
| AK: | 4.5 | BF: | 0.41 |
| F: | 5 | BD: | 5.88 |
| B: | 10.25 | G: | 2.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.063 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1640 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Model Code: | HMQ242 |
| Output RPM: | 233.3 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

