Grove Gear HMQ242-7.5-1-2.000-180TC-L4
Part #:HMQ242-7.5-1-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | V: | 2.75 in |
| AG: | 8.5 | RQ: | 6.68 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| BD: | 9 | D: | 4.44 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| B: | 10.25 | AD: | 7.53 |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 5 | AE2: | 0.34 |
| BE1: | 0.5 in | G: | 2.5 |
| AK: | 8.5 | T: | 2 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 7.5:1 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 14.063 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

