Grove Gear HMQ242-7.5-1-2.000-250TC-L1
Part #:HMQ242-7.5-1-2.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 7.77 in |
| G: | 2.5 | AE2: | 0.34 |
| BD: | 9 | BF: | 0.53 |
| RQ: | 7.24 in | V: | 2.75 in |
| I: | 6.1 in | F: | 5 |
| T: | 2 | B: | 10.25 |
| D: | 4.44 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AD: | 7.53 | AK: | 8.5 |
| AJ: | 7.25 | AE1: | 0.63 |
Technical Specifications
| Output RPM: | 233.3 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.063 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 32 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Ratio Range: | 7.5:1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 1640 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

