How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| AJ: | 5.88 | B: | 10.25 |
| BD: | 5.88 | LQ: | 6.45 in |
| D: | 4.44 | AE2: | 0.34 |
| AG: | 8.5 | C: | 11.38 in |
| F: | 5 | AE1: | 0.63 |
| RQ: | 6.04 in | T: | 2 |
| BE: | 0.38 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| G: | 2.5 | AK: | 4.5 |
Technical Specifications
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 14.063 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1640 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

