How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 7.21 in |
| I: | 6.1 in | C: | 11.38 in |
| G: | 2.5 | BE1: | 0.5 in |
| V: | 2.75 in | AJ: | 7.25 |
| F: | 5 | AE1: | 0.63 |
| AG: | 8.5 | T: | 2.188 |
| AD: | 7.53 | D: | 4.44 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | BF: | 0.53 |
| AK: | 8.5 | B: | 10.25 |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Model Code: | HMQ242 | Assembly: | HMQ-1 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.063 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

