How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | F: | 5 |
| B: | 10.25 | AD: | 7.53 |
| AE1: | 0.63 | BE1: | 0.5 in |
| BD: | 9 | D: | 4.44 |
| C: | 11.38 in | G: | 2.5 |
| V: | 2.75 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AE2: | 0.34 | BF: | 0.53 |
| RQ: | 6.68 in | T: | 2.188 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.063 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 1640 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

