How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | RQ: | 6.68 in |
| BD: | 9 | D: | 4.44 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| BF: | 0.53 | G: | 2.5 |
| AJ: | 7.25 | I: | 6.1 in |
| BE1: | 0.5 in | B: | 10.25 |
| T: | 2.188 | AD: | 7.53 |
| V: | 2.75 in | AK: | 8.5 |
| F: | 5 | AE1: | 0.63 |
| LQ1: | 7.21 in | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.063 |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1640 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

