How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE2: | 0.34 |
| V: | 2.75 in | AJ: | 7.25 |
| BD: | 9 | G: | 2.5 |
| BE1: | 0.5 in | C: | 11.38 in |
| BF: | 0.53 | I: | 6.1 in |
| AE1: | 0.63 | T: | 2.188 |
| F: | 5 | AK: | 8.5 |
| B: | 10.25 | D: | 4.44 |
| LQ1: | 7.21 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 14.063 | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 1640 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

