Grove Gear HMQ242-7.5-1-2.188-210TC-L3
Part #:HMQ242-7.5-1-2.188-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | F: | 5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AE2: | 0.34 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| G: | 2.5 | I: | 6.1 in |
| T: | 2.188 | V: | 2.75 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE1: | 0.63 | B: | 10.25 |
| AG: | 8.5 | AJ: | 7.25 |
| BD: | 9 | D: | 4.44 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.063 | Output RPM: | 233.3 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 1640 |
| Ratio Range: | 7.5:1 | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

