Grove Gear HMQ242-7.5-1-2.188-210TC-L9
Part #:HMQ242-7.5-1-2.188-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 6.1 in | G: | 2.5 |
| BD: | 9 | V: | 2.75 in |
| B: | 10.25 | AE2: | 0.34 |
| AK: | 8.5 | AD: | 7.53 |
| AG: | 8.5 | AE1: | 0.63 |
| D: | 4.44 | BF: | 0.53 |
| F: | 5 | T: | 2.188 |
| RQ: | 6.68 in | C: | 11.38 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 210TC |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1640 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 14.063 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

