Grove Gear HMQ242-7.5-1-2.188-250TC-L2
Part #:HMQ242-7.5-1-2.188-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.63 |
| BF: | 0.53 | AD: | 7.53 |
| BE1: | 0.5 in | T: | 2.188 |
| I: | 6.1 in | RQ: | 7.24 in |
| V: | 2.75 in | G: | 2.5 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| AG: | 8.5 | LQ1: | 7.77 in |
| AK: | 8.5 | F: | 5 |
| C: | 11.38 in | B: | 10.25 |
| AE2: | 0.34 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.063 |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1640 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

