Grove Gear HMQ242-7.5-1-2.188-250TC-L3
Part #:HMQ242-7.5-1-2.188-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | T: | 2.188 |
| BF: | 0.53 | B: | 10.25 |
| F: | 5 | BE1: | 0.5 in |
| BD: | 9 | C: | 11.38 in |
| LQ1: | 7.77 in | I: | 6.1 in |
| V: | 2.75 in | D: | 4.44 |
| RQ: | 7.24 in | AD: | 7.53 |
| AG: | 8.5 | AK: | 8.5 |
| G: | 2.5 | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.063 |
| Thrust Rating - output shaft: | 1640 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

