Grove Gear HMQ242-7.5-1-2.188-250TC-L4
Part #:HMQ242-7.5-1-2.188-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 7.77 in |
| V: | 2.75 in | AE2: | 0.34 |
| AE1: | 0.63 | AG: | 8.5 |
| B: | 10.25 | RQ: | 7.24 in |
| I: | 6.1 in | G: | 2.5 |
| BF: | 0.53 | C: | 11.38 in |
| D: | 4.44 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | F: | 5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ242 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1640 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 14.063 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

