How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE1: | 0.63 |
| BE: | 0.38 in | I: | 6.1 in |
| BD: | 5.88 | RQ: | 6.04 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| G: | 2.5 | C: | 11.38 in |
| T: | 2.188 | AE2: | 0.34 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | F: | 5 |
| V: | 2.75 in | D: | 4.44 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1640 | Output RPM: | 233.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.063 |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

