How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 2.188 |
| C: | 11.38 in | D: | 4.44 |
| V: | 2.75 in | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AD: | 7.53 | B: | 10.25 |
| AE2: | 0.34 | F: | 5 |
| AE1: | 0.63 | LQ: | 6.45 in |
| G: | 2.5 | AG: | 8.5 |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1640 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 14.063 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ242 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

