Grove Gear HMQ242-7.5-2-1.438-210TC-L4
Part #:HMQ242-7.5-2-1.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| F: | 5 | D: | 4.44 |
| B: | 10.25 | AD: | 7.53 |
| LQ1: | 7.21 in | AG: | 8.5 |
| BD: | 9 | T: | 1.438 |
| I: | 6.1 in | G: | 2.5 |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 11.38 in | AE1: | 0.63 |
| V: | 2.75 in | AK: | 8.5 |
| BE1: | 0.5 in | RQ: | 6.68 in |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Input HP @ 1750 RPM: | 14.063 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Bore Code: | 23 |
| Output RPM: | 233.3 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

