Grove Gear HMQ242-7.5-2-1.438-210TC-L9
Part #:HMQ242-7.5-2-1.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | D: | 4.44 |
| RQ: | 6.68 in | AE1: | 0.63 |
| B: | 10.25 | BF: | 0.53 |
| AK: | 8.5 | C: | 11.38 in |
| BD: | 9 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| G: | 2.5 | AJ: | 7.25 |
| V: | 2.75 in | I: | 6.1 in |
| AE2: | 0.34 | AD: | 7.53 |
| T: | 1.438 | F: | 5 |
Technical Specifications
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1640 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Assembly: | HMQ-2 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

