How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | LQ: | 6.45 in |
| V: | 2.75 in | AD: | 7.53 |
| BE: | 0.38 in | F: | 5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | D: | 4.44 |
| G: | 2.5 | AK: | 4.5 |
| AG: | 8.5 | AE2: | 0.34 |
| C: | 11.38 in | B: | 10.25 |
| T: | 1.5 | I: | 6.1 in |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1640 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 14.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

