How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AE2: | 0.34 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| T: | 1.5 | D: | 4.44 |
| LQ: | 6.45 in | BD: | 5.88 |
| RQ: | 6.04 in | AG: | 8.5 |
| AE1: | 0.63 | I: | 6.1 in |
| BE: | 0.38 in | V: | 2.75 in |
| AK: | 4.5 | BF: | 0.41 |
| B: | 10.25 | G: | 2.5 |
| C: | 11.38 in | AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Gear Type: | Worm |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

