How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| D: | 4.44 | I: | 6.1 in |
| V: | 2.75 in | BE1: | 0.5 in |
| G: | 2.5 | RQ: | 6.68 in |
| C: | 11.38 in | BD: | 9 |
| T: | 1.5 | AE2: | 0.34 |
| LQ1: | 7.21 in | F: | 5 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | AE1: | 0.63 |
| AG: | 8.5 | B: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output RPM: | 233.3 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 14.063 |
| Thrust Rating - output shaft: | 1640 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

