How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AK: | 8.5 |
| G: | 2.5 | AG: | 8.5 |
| T: | 1.5 | RQ: | 6.68 in |
| AE2: | 0.34 | I: | 6.1 in |
| AE1: | 0.63 | F: | 5 |
| AJ: | 7.25 | BD: | 9 |
| AD: | 7.53 | C: | 11.38 in |
| B: | 10.25 | BF: | 0.53 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| D: | 4.44 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1640 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

