Grove Gear HMQ242-7.5-2-1.500-210TC-L9
Part #:HMQ242-7.5-2-1.500-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.5 |
| AE2: | 0.34 | BD: | 9 |
| AE1: | 0.63 | D: | 4.44 |
| AJ: | 7.25 | B: | 10.25 |
| I: | 6.1 in | BE1: | 0.5 in |
| AD: | 7.53 | G: | 2.5 |
| AK: | 8.5 | RQ: | 6.68 in |
| F: | 5 | LQ1: | 7.21 in |
| C: | 11.38 in | V: | 2.75 in |
| AG: | 8.5 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output RPM: | 233.3 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1640 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 14.063 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

