How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AD: | 7.53 | BF: | 0.53 |
| C: | 11.38 in | F: | 5 |
| D: | 4.44 | LQ1: | 7.77 in |
| V: | 2.75 in | AE1: | 0.63 |
| T: | 1.5 | AK: | 8.5 |
| AE2: | 0.34 | RQ: | 7.24 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| B: | 10.25 | G: | 2.5 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 14.063 | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1640 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

