How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | B: | 10.25 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| AE2: | 0.34 | AK: | 8.5 |
| F: | 5 | T: | 1.5 |
| G: | 2.5 | AE1: | 0.63 |
| C: | 11.38 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| RQ: | 7.24 in | BE1: | 0.5 in |
| BD: | 9 | AD: | 7.53 |
| BF: | 0.53 | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 14.063 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1640 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

