How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | F: | 5 |
| B: | 10.25 | AJ: | 7.25 |
| AG: | 8.5 | RQ: | 7.24 in |
| V: | 2.75 in | BD: | 9 |
| AK: | 8.5 | AE2: | 0.34 |
| AD: | 7.53 | G: | 2.5 |
| T: | 1.5 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| D: | 4.44 | LQ1: | 7.77 in |
| BF: | 0.53 | C: | 11.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 1640 | Input HP @ 1750 RPM: | 14.063 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

