How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.44 |
| F: | 5 | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.625 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| AE1: | 0.63 | B: | 10.25 |
| BF: | 0.53 | AD: | 7.53 |
| AG: | 8.5 | V: | 2.75 in |
| LQ1: | 7.21 in | G: | 2.5 |
| BE1: | 0.5 in | AE2: | 0.34 |
| I: | 6.1 in | C: | 11.38 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 14.063 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Bore Code: | 26 |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1640 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

