How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| V: | 2.75 in | BD: | 9 |
| AD: | 7.53 | AK: | 8.5 |
| D: | 4.44 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 10.25 | C: | 11.38 in |
| AE1: | 0.63 | T: | 1.625 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| F: | 5 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1640 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Bore Code: | 26 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

