Grove Gear HMQ242-7.5-2-1.625-250TC-L3
Part #:HMQ242-7.5-2-1.625-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| RQ: | 7.24 in | F: | 5 |
| BE1: | 0.5 in | AE1: | 0.63 |
| AE2: | 0.34 | AJ: | 7.25 |
| I: | 6.1 in | BF: | 0.53 |
| G: | 2.5 | D: | 4.44 |
| AG: | 8.5 | C: | 11.38 in |
| AK: | 8.5 | T: | 1.625 |
| V: | 2.75 in | B: | 10.25 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Bore Code: | 26 | Assembly: | HMQ-2 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 1640 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.063 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

