How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 6.45 in |
| V: | 2.75 in | C: | 11.38 in |
| AK: | 4.5 | D: | 4.44 |
| AG: | 8.5 | AE1: | 0.63 |
| RQ: | 6.04 in | F: | 5 |
| T: | 1.625 | B: | 10.25 |
| BE: | 0.38 in | I: | 6.1 in |
| AJ: | 5.88 | G: | 2.5 |
| BF: | 0.41 | AE2: | 0.34 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 233.3 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 14.063 |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Thrust Rating - output shaft: | 1640 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

