How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | LQ: | 6.45 in |
| F: | 5 | T: | 1.688 |
| V: | 2.75 in | AK: | 4.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | RQ: | 6.04 in |
| B: | 10.25 | D: | 4.44 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 2.5 | BF: | 0.41 |
| C: | 11.38 in | AD: | 7.53 |
| I: | 6.1 in | AE1: | 0.63 |
Technical Specifications
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1640 | Model Code: | HMQ242 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.063 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

