How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AD: | 7.53 |
| I: | 6.1 in | AJ: | 5.88 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | BF: | 0.41 |
| AK: | 4.5 | AE1: | 0.63 |
| F: | 5 | G: | 2.5 |
| RQ: | 6.04 in | D: | 4.44 |
| LQ: | 6.45 in | BD: | 5.88 |
| AG: | 8.5 | B: | 10.25 |
| BE: | 0.38 in | T: | 1.688 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 14.063 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1640 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Assembly: | HMQ-2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

