How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.34 | C: | 11.38 in |
| RQ: | 6.68 in | AG: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE1: | 0.63 | AD: | 7.53 |
| AK: | 8.5 | D: | 4.44 |
| G: | 2.5 | T: | 1.688 |
| I: | 6.1 in | B: | 10.25 |
| F: | 5 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Thrust Rating - output shaft: | 1640 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 233.3 | Model Code: | HMQ242 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 14.063 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

