How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AD: | 7.53 |
| D: | 4.44 | T: | 1.688 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| B: | 10.25 | F: | 5 |
| RQ: | 6.68 in | BD: | 9 |
| V: | 2.75 in | I: | 6.1 in |
| AG: | 8.5 | BF: | 0.53 |
| C: | 11.38 in | G: | 2.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.63 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.063 | Output RPM: | 233.3 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 1640 |
| Ratio Range: | 7.5:1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

